Close
    Search Options
    Search By
    Customer Service

    SP-B70-FL

    A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.

    • Fan sizes from 50 to 200 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Prismatic Lens
    461956
    Prismatic Lens, for use with Model SP

    $36.00
    461956
    Prismatic Lens, for use with Model SP SP/CSP Grille $36.00 1
    EA $36.00 3 Days
    Designer grill screw cover
    463246
    COVER, SCREW STANDARD SP GRILL

    $4.00
    463246
    COVER, SCREW STANDARD SP GRILL SP/CSP Hardware $4.00 2
    EA $8.00 Consult Factory 32 on hand
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1190 on hand
    Required with wheel 335286
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 568 on hand
    Frosted Lens (SP Grille) Translucent
    461957
    LENS,FROSTED, SP GRILLE(TRANSLUCENT)

    Pricing not available
    461957
    LENS,FROSTED, SP GRILLE(TRANSLUCENT) Electrical
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    315038
    MOTOR, CHIKEE, 4.5 Watts, 675RPM, 115V, 60HZ, 1PH

    $75.63
    315038
    MOTOR, CHIKEE, 4.5 Watts, 675RPM, 115V, 60HZ, 1PH Motor $75.63 1
    EA $75.63 In-Stock 46 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 101 on hand
    Flourescent Grille with light (includes 2 screw covers)
    461954
    GRILLE,DECR,FLR,GFC

    Pricing not available
    461954
    GRILLE,DECR,FLR,GFC Screens, Grille Pricing not available 1
    EA Pricing not available Consult Factory
    Please contact us or call 1-800-355-5354 to order this replacement part.
    also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 57 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 85 on hand
    5/16 in Bore, Requires hub clip 456676
    335286
    WHEEL, 2160 .312 BORE SP7,9,12

    Pricing not available
    335286
    WHEEL, 2160 .312 BORE SP7,9,12 Wheel
    This part is now obsolete.

    Replaced with

    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE

    $21.00
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE Wheel $21.00 1
    EA $21.00 In-Stock 32 on hand
    All of the above components are required to replace your part, although each may be ordered individually.