Close
    Search Options
    Search By
    Customer Service

    SP-B70

    A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.

    • Fan sizes from 50 to 200 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1182 on hand
    Decorative (Grille only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 5 on hand
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200

    $8.00
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200 Venturi $8.00 1
    EA $8.00 In-Stock 1 on hand
    Required with wheel 473304
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 561 on hand
    Also requires 470108 and 370109 to make 1 shock mount. 4 Shock Mounts per unit.
    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 4
    EA $4.00 In-Stock 57 on hand
    Power Pack includes Motor, Wheel & Venturi
    873437
    SP-B70 Replacement Power Pack

    $86.22
    873437
    SP-B70 Replacement Power Pack Pack $86.22 1
    EA $86.22 3 Days
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 81 on hand
    Motor Only
    315038
    MOTOR, CHIKEE, 4.5 Watts, 675RPM, 115V, 60HZ, 1PH

    $75.63
    315038
    MOTOR, CHIKEE, 4.5 Watts, 675RPM, 115V, 60HZ, 1PH Motor $75.63 1
    EA $75.63 In-Stock 45 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 81 on hand
    5/16 in Bore, Requires hub clip 456676
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE

    $21.00
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE Wheel $21.00 1
    EA $21.00 In-Stock 28 on hand
    Decorative Grille (Full Assembly)
    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 5 Days