Close
    Search Options
    Search By
    Customer Service

    SP-B50

    A direct drive, ceiling exhaust fan with a low profile housing and low sound levels. Energy Star rated units are available.

    • Fan sizes from 50 to 200 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    315037
    MOTOR, CHIKEE, 15 Watts, 625RPM, 115V, 60HZ, 1PH

    $66.28
    315037
    MOTOR, CHIKEE, 15 Watts, 625RPM, 115V, 60HZ, 1PH Motor $66.28 1
    EA $66.28 In-Stock 23 on hand
    also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 41 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 59 on hand
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 5 on hand
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200

    $8.00
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200 Venturi $8.00 1
    EA $8.00 In-Stock 10 on hand
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1160 on hand
    Required with wheel 473304
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 558 on hand
    5/16 in Bore, Requires hub clip 456676
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE

    $21.00
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE Wheel $21.00 1
    EA $21.00 In-Stock 51 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 27 on hand