Close
    Search Options
    Search By
    Customer Service

    SP-A900

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    • Fan sizes from 50 to 1600 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 5 of 5 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 12 on hand
    Metal (Standard)
    504881
    Aluminum Grille with white enamel finish, For use with Model SP-A900-A1550.

    $147.00
    504881
    Aluminum Grille with white enamel finish, For use with Model SP-A900-A1550. SP/CSP Grille $147.00 1
    EA $147.00 In-Stock 12 on hand
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 In-Stock 19 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    301833
    MOTOR, FASCO MOTORS GROUP, 7151-3783 PIEDRAS, 93 Watts, 1050RPM, 115V, 60HZ, 1PH

    $391.00
    301833
    MOTOR, FASCO MOTORS GROUP, 7151-3783 PIEDRAS, 93 Watts, 1050RPM, 115V, 60HZ, 1PH Motor $391.00 1
    EA $391.00 In-Stock 33 on hand
    Required with motor 301833
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE

    $38.00
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE Wheel $38.00 1
    EA $38.00 In-Stock 47 on hand