Close
    Search Options
    Search By
    Customer Service

    SP-A70

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    • Fan sizes from 50 to 1600 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1336 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 113 on hand
    5/16 in Bore, Requires hub clip 456676
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE

    $22.00
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE Wheel $22.00 1
    EA $22.00 In-Stock 15 on hand
    653222
    VENTURI/SP/CSP

    $4.00
    653222
    VENTURI/SP/CSP Fabricated $4.00 1
    EA $4.00 In-Stock 9 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 75 on hand
    304918
    MOTOR, MCMILLAN ELECTRIC COMPANY, F0408B3259, 1.6 Watts, 850RPM, 115V, 60HZ, 1PH

    Pricing not available
    304918
    MOTOR, MCMILLAN ELECTRIC COMPANY, F0408B3259, 1.6 Watts, 850RPM, 115V, 60HZ, 1PH Motor
    This part is now obsolete.

    Replaced with

    317723
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 1.36 Watts, 850RPM, 115V, 60HZ, 1PH

    $70.00
    317723
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 1.36 Watts, 850RPM, 115V, 60HZ, 1PH Motor $70.00 1
    EA $70.00 In-Stock 3 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 210 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 12 on hand
    Required with wheel 473303
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 154 on hand
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 In-Stock 19 on hand
    All of the above components are required to replace your part, although each may be ordered individually.