Close
    Search Options
    Search By
    Customer Service

    SP-A510

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    • Fan sizes from 50 to 1600 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    310225
    MOTOR, MCMILLAN ELECTRIC COMPANY, F0516B3868, 52.2 Watts, 1070RPM, 115V, 60HZ, 1PH

    $199.00
    310225
    MOTOR, MCMILLAN ELECTRIC COMPANY, F0516B3868, 52.2 Watts, 1070RPM, 115V, 60HZ, 1PH Motor $199.00 1
    EA $199.00 In-Stock 95 on hand
    Metal (Standard)
    504880
    GRILLE, PAINTED, AL, SP-A410-780

    $125.00
    504880
    GRILLE, PAINTED, AL, SP-A410-780 Screens, Grille $125.00 1
    EA $125.00 In-Stock 5 on hand
    1/2 in Bore
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE

    $38.00
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE Wheel $38.00 1
    EA $38.00 In-Stock 74 on hand
    also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 465 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 81 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 80 on hand
    653658
    PLATE, MOTOR, SP/CSP

    $8.00
    653658
    PLATE, MOTOR, SP/CSP Motor Plate $8.00 1
    EA $8.00 In-Stock 5 on hand
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 2 on hand