Close
    Search Options
    Search By
    Customer Service

    SP-A1410

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    • Fan sizes from 50 to 1600 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 5 of 5 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    Metal (Standard)
    504881
    Aluminum Grille with white enamel finish, For use with Model SP-A900-A1550.

    $147.00
    504881
    Aluminum Grille with white enamel finish, For use with Model SP-A900-A1550. SP/CSP Grille $147.00 1
    EA $147.00 In-Stock 12 on hand
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE

    $38.00
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE Wheel $38.00 1
    EA $38.00 In-Stock 72 on hand
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 2 on hand
    302490
    MOTOR, RBC GENTEQ (FASCO), 7124-1796, 373 Watts, 1450RPM, 115V, 50HZ, 1PH

    Pricing not available
    302490
    MOTOR, RBC GENTEQ (FASCO), 7124-1796, 373 Watts, 1450RPM, 115V, 50HZ, 1PH Motor
    This part is now obsolete.

    Replaced with

    310194
    MOTOR, CHIKEE, CK48HB18JF02F, 0.333HP, 1625RPM, 115V, 60HZ, 1PH

    $296.00
    310194
    MOTOR, CHIKEE, CK48HB18JF02F, 0.333HP, 1625RPM, 115V, 60HZ, 1PH Motor $296.00 1
    EA $296.00 In-Stock 10 on hand
    All of the above components are required to replace your part, although each may be ordered individually.