Close
    Search Options
    Search By
    Customer Service

    SP-A125

    A direct drive, ceiling mounted fan designed to provide the lowest sound levels. Units feature an insulated housing and Energy Star rated units are available.

    • Fan sizes from 50 to 1600 cfm
    • Up to 1.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Required with wheel 473303
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 154 on hand
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1336 on hand
    Requires hub clip 456676
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE

    $22.00
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE Wheel $22.00 1
    EA $22.00 In-Stock 15 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 113 on hand
    Decorative (grill only)
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT

    $48.66
    825862
    GRILLE,DECORATIVE W/O SOCKET & LIGHT SP/CSP Grille $48.66 1
    EA $48.66 In-Stock 12 on hand
    653222
    VENTURI/SP/CSP

    $4.00
    653222
    VENTURI/SP/CSP Fabricated $4.00 1
    EA $4.00 In-Stock 9 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 75 on hand
    Also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 210 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    312282
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 20.4 Watts, 1100RPM, 115V, 60HZ, 1PH

    $83.27
    312282
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 20.4 Watts, 1100RPM, 115V, 60HZ, 1PH Motor $83.27 1
    EA $83.27 In-Stock 59 on hand
    Decorative (full assembly)
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted

    Pricing not available
    861111
    Decorative Plastic Grille, CFL, Frosted Lighted SP/CSP Grille
    This part is now obsolete.

    Replaced with

    877974
    Decorative Plastic Grille, LED, Frosted Lighted

    $111.99
    877974
    Decorative Plastic Grille, LED, Frosted Lighted SP/CSP Grille $111.99 1
    EA $111.99 In-Stock 19 on hand
    All of the above components are required to replace your part, although each may be ordered individually.