Close
    Search Options
    Search By
    Customer Service

    SP-9

    A legacy (no longer in production) offering of direct drive, ceiling exhaust fans with a low profile housing and low sound levels.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Metal
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200

    $31.00
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200 SP/CSP Grille $31.00 1
    EA $31.00 In-Stock 2 on hand
    Includes Motor, Wheel and Venturi.
    873441
    SP-B150 Replacement Power Pack

    $116.15
    873441
    SP-B150 Replacement Power Pack Pack $116.15 1
    EA $116.15 In-Stock 4 on hand
    Also requires 370108 and 468207 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 85 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 101 on hand
    Requires plug adapter #382861
    310198
    MOTOR, CHIKEE, S33G352ZB-08, 19.2 Watts, 1050RPM, 115V, 60HZ, 1PH

    $87.00
    310198
    MOTOR, CHIKEE, S33G352ZB-08, 19.2 Watts, 1050RPM, 115V, 60HZ, 1PH Motor $87.00 1
    EA $87.00 In-Stock 284 on hand
    Required with wheel 473304
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 568 on hand
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200

    $8.00
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200 Venturi $8.00 1
    EA $8.00 In-Stock 2 on hand
    5/16 in Bore. Requires Hub Clip 456676
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE

    $21.00
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE Wheel $21.00 1
    EA $21.00 In-Stock 32 on hand
    Also requires 370109 and 468207 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1190 on hand
    Also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 4
    EA $4.00 In-Stock 57 on hand
    Required with Motor 302173
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG

    $24.14
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG Electrical, Other $24.14 1
    EA $24.14 In-Stock 228 on hand