Close
    Search Options
    Search By
    Customer Service

    SP-226

    A legacy (no longer in production) offering of direct drive, ceiling exhaust fans with a low profile housing and low sound levels.

    Component Parts

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    3/8 in Bore
    335290
    WHEEL, PLASTIC, 3/8" BORE

    $32.00
    335290
    WHEEL, PLASTIC, 3/8" BORE Wheel $32.00 1
    EA $32.00 In-Stock 23 on hand
    Requires adaptor part 382861
    304843
    MOTOR, MCMILLAN ELECTRIC COMPANY, A0810B3215, 22 Watts, 1050RPM, 115V, 60HZ, 1PH

    $229.00
    304843
    MOTOR, MCMILLAN ELECTRIC COMPANY, A0810B3215, 22 Watts, 1050RPM, 115V, 60HZ, 1PH Motor $229.00 1
    EA $229.00 In-Stock 39 on hand
    Required with motor 304843
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG

    $24.14
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG Electrical, Other $24.14 1
    EA $24.14 In-Stock 292 on hand
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1336 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 75 on hand
    653279
    VENTURI/SP/CSP A200-390

    $7.00
    653279
    VENTURI/SP/CSP A200-390 Fabricated $7.00 0
    EA $0.00 In-Stock 5 on hand
    Metal
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200

    $31.00
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200 SP/CSP Grille $31.00 1
    EA $31.00 In-Stock 16 on hand
    Also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 210 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 113 on hand