Close
    Search Options
    Search By
    Customer Service

    SP-216

    A legacy (no longer in production) offering of direct drive, ceiling exhaust fans with a low profile housing and low sound levels.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    653222
    VENTURI/SP/CSP

    $4.00
    653222
    VENTURI/SP/CSP Fabricated $4.00 0
    EA $0.00 In-Stock 3 on hand
    Requires adaptor part 382861
    312282
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 20.4 Watts, 1100RPM, 115V, 60HZ, 1PH

    $83.27
    312282
    MOTOR, SHANGHAI ZHONGJING IMP. & EXP, 20.4 Watts, 1100RPM, 115V, 60HZ, 1PH Motor $83.27 1
    EA $83.27 In-Stock 52 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 113 on hand
    Metal
    504878
    Aluminum Grille with white enamel finish, For use with Model SP-A50-A190

    $28.00
    504878
    Aluminum Grille with white enamel finish, For use with Model SP-A50-A190 SP/CSP Grille $28.00 1
    EA $28.00 In-Stock 4 on hand
    Required with motor 303039
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG

    $24.14
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG Electrical, Other $24.14 1
    EA $24.14 In-Stock 212 on hand
    5/16 in Bore, Requires hub clip 456676
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE

    $22.00
    473303
    WHEEL, PLASTIC, CW, 5/16" BORE Wheel $22.00 1
    EA $22.00 In-Stock 13 on hand
    Requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 80 on hand
    Requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 81 on hand
    Required with wheel 473303
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 483 on hand
    Requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 465 on hand
    All of the above components are required to replace your part, although each may be ordered individually.