Close
    Search Options
    Search By
    Customer Service

    SP-12

    A legacy (no longer in production) offering of direct drive, ceiling exhaust fans with a low profile housing and low sound levels.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Requires adaptor part 382861
    302424
    MOTOR, FASCO MOTORS GROUP, 7173-0099 PIEDRAS, 27 Watts, 1100RPM, 115V, 60HZ, 1PH

    Pricing not available
    302424
    MOTOR, FASCO MOTORS GROUP, 7173-0099 PIEDRAS, 27 Watts, 1100RPM, 115V, 60HZ, 1PH Motor
    This part is now obsolete.

    Replaced with

    318872
    MOTOR, CHIKEE, 25 Watts, 1000RPM, 115V, 60HZ, 1PH

    $118.47
    318872
    MOTOR, CHIKEE, 25 Watts, 1000RPM, 115V, 60HZ, 1PH Motor $118.47 1
    EA $118.47 In-Stock 57 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Metal
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200

    $31.00
    504879
    Aluminum Grille with white enamel finish, For use with Model SP-A200-A390 and SP-B50-B200 SP/CSP Grille $31.00 1
    EA $31.00 In-Stock 12 on hand
    Requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1160 on hand
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200

    $8.00
    653229
    MOUNT, MOTOR, VENTURI, SP-B50-200 Venturi $8.00 0
    EA $0.00 In-Stock 10 on hand
    Required with motor 302424
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG

    $24.14
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG Electrical, Other $24.14 1
    EA $24.14 In-Stock 319 on hand
    Plastic (Standard)
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200

    $34.00
    459208
    Designer Grille, for Models SP-A50-A390 and B50-B200 Screens, Grille $34.00 1
    EA $34.00 In-Stock 27 on hand
    Requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 41 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 59 on hand
    5/16 in Bore. Requires Hub Clip 456676
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE

    $21.00
    473304
    WHEEL, PLASTIC, CCW, 5/16" BORE Wheel $21.00 1
    EA $21.00 In-Stock 51 on hand
    Required with wheel 456676
    456676
    CLIP, HUB SPRING SP/CSP210-218

    $1.00
    456676
    CLIP, HUB SPRING SP/CSP210-218 SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 558 on hand