Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 329606

    MOTOR, WEG ELECTRIC MOTORS CORP, 25HP, 1500|1800RPM, 380//208/230V, 50/60HZ, 3PH
    Price
    $6,514.90
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      BR
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      Cast Iron
    • Motor Enclosure:
      Totally Enclosed Fan Cooled
    • Motor Insulation:
      F
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      284T
    • Shaft Diameter:
      1.875 in
    • Weight:
      388 lbs
    • Manufacturer:
      WEG ELECTRIC MOTORS CORP
    • Manufacturer Part Number:
      RERATED TO 380/50/3
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    25 HP 1500 380 50 3 35.6
    25 HP 1800 230 60 3 59
    25 HP 1800 208 60 3 65.2