Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 315035

    MOTOR, MCMILLAN ELECTRIC COMPANY, F0420B4380, 25.4 Watts, 1100RPM, 277V, 60HZ, 1PH
    Price
    $276.00
    • Shipping Type:
      Parcel
    • Lead Time:
      In-Stock 17 on hand
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Extended Thru-Bolt Mount
    • Country of Origin (Primary):
      US
    • Explosion Proof:
      n/a
    • Frame Type:
      n/a
    • Housing Material:
      Rolled Steel
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      ShadedPole
    • Thermal Protection:
      Auto
    • Frame Size:
      n/a
    • Motor Enclosure:
      n/a
    • Ambient Temperature (F):
      40 °F
    • Height:
      4 in
    • Length:
      6 in
    • Weight:
      5 lbs
    • Width:
      4 in
    • Manufacturer:
      MCMILLAN ELECTRIC COMPANY
    • Manufacturer Part Number:
      F0420B4380
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    - 1100 277 60 1 1.2