Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 328707VA

    MOTOR, ABB MOTORS & MECHANICAL INC, EM2332T-M15A-M10D-M29B-M15B, 10HP, 1200RPM, 460V, 60HZ, 3PH
    Price
    $6,859.93
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    • Unit Of Measure:
      EA

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      US
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      Cast Iron
    • Motor Enclosure:
      Totally Enclosed Air Over
    • Motor Insulation:
      F
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      256T
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      1.625 in
    • Weight:
      290 lbs
    • Manufacturer:
      ABB MOTORS & MECHANICAL INC
    • Manufacturer Part Number:
      EM2332T-M15A-M10D-M29B-M15B
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    10 HP 1200 460 60 3 14.1