Cerrado
    Search Options
    Search By
    Customer Service

    Greenheck Part # 329878

    MOTOR, ABB MOTORS & MECHANICAL INC, 3HP, 1800RPM, 220/240//208/230V, 60HZ, 1PH
    Price
    $3,346.00
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    • Unit Of Measure:
      EA

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      US
    • Explosion Proof:
      n/a
    • Frame Type:
      n/a
    • Housing Material:
      Rolled Steel
    • Motor Insulation:
      F
    • Motor Phase:
      1
    • Motor Type:
      BrushlessDC
    • Thermal Protection:
      Automático
    • Frame Size:
      n/a
    • Motor Enclosure:
      n/a
    • Ambient Temperature (F):
      40 °F
    • Weight:
      67 lbs
    • Manufacturer:
      ABB MOTORS & MECHANICAL INC
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 208 60 1 12.8
    3 HP 1800 220 60 1 12.8
    3 HP 1800 230 60 1 12.8
    3 HP 1800 240 60 1 6.9