Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 320611

    MOTOR, MARATHON ELECTRIC, 182TTFC6031, 3HP, 1800RPM, 575V, 60HZ, 3PH
    Price
    $2,480.00
    • Shipping Type:
      Freight
    • Lead Time:
      10 Days
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      CN
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      Cast Iron
    • Motor Enclosure:
      Totally Enclosed Fan Cooled
    • Motor Insulation:
      F
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      182T
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      1.125 in
    • Weight:
      120 lbs
    • Manufacturer:
      MARATHON ELECTRIC
    • Manufacturer Part Number:
      182TTFC6031
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 575 60 3 3.2