We're currently experiencing issues with our online chat. Please call 1-800-355-5354 or email parts@greenheck.com for assistance (M-F, 7AM-5PM CST).

Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 319345VA

    MOTOR, MARATHON ELECTRIC, 056T34T15507, 0.5HP, 3600RPM, 208V, 60HZ, 3PH
    Price
    $1,555.00
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      US
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      Rolled Steel
    • Motor Enclosure:
      Totally Enclosed Air Over
    • Motor Insulation:
      H
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      56
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      0.625 in
    • Weight:
      22 lbs
    • Manufacturer:
      MARATHON ELECTRIC
    • Manufacturer Part Number:
      056T34T15507
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    0.5 HP 3600 208 60 3 2