Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 313589

    MOTOR, ABB MOTORS & MECHANICAL INC, EM3311T-5G, 7.5HP, 1800RPM, 575V, 60HZ, 3PH
    Price
    $2,757.00
    • Shipping Type:
      Freight
    • Lead Time:
      10 Days
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      US
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      NA
    • Motor Enclosure:
      Open Drip Proof
    • Motor Insulation:
      H
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      213T
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      1.375 in
    • Weight:
      120 lbs
    • Manufacturer:
      ABB MOTORS & MECHANICAL INC
    • Manufacturer Part Number:
      EM3311T-5G
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 1800 575 60 3 7.4