Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 312647

    MOTOR, WEG ELECTRIC MOTORS CORP, 00318ET3HRS182T, 3HP, 1800RPM, 575V, 60HZ, 3PH
    Price
    $1,939.00
    • Shipping Type:
      Freight
    • Lead Time:
      10 Days
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      BR,MX
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      NA
    • Motor Enclosure:
      Totally Enclosed Fan Cooled
    • Motor Insulation:
      F
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      182T
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      1.125 in
    • Weight:
      99 lbs
    • Manufacturer:
      WEG ELECTRIC MOTORS CORP
    • Manufacturer Part Number:
      00318ET3HRS182T
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    3 HP 1800 575 60 3 3.13