Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # 356454

    MOTOR, WEG ELECTRIC MOTORS CORP, 7.5HP, 3000RPM, 380V, 50HZ, 3PH
    Price
    $3,130.12
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    • Unit Of Measure:
      EA

    Specifications

    • Base Type:
      Rigid Base
    • Country of Origin (Primary):
      BR
    • Explosion Proof:
      No
    • Frame Type:
      n/a
    • Housing Material:
      Cast Iron
    • Motor Enclosure:
      Totally Enclosed Fan Cooled
    • Motor Insulation:
      F
    • Motor Phase:
      3
    • Motor Type:
      NEMA
    • Thermal Protection:
      No
    • Frame Size:
      213T
    • Ambient Temperature (F):
      40 °F
    • Shaft Diameter:
      1.375 in
    • Weight:
      162 lbs
    • Manufacturer:
      WEG ELECTRIC MOTORS CORP
    • Manufacturer Part Number:
      RENAMEPLATE 7.5 HP, 2900 RPM, 380/5
    Power Speed Voltage Frequency Phase Full Load Amp Draw
    7.5 HP 3000 380 50 3 10.4