Close
    Search Options
    Search By
    Customer Service
    Picture for category Inline Fans

    Inline Fans

    Note: Without a valid product serial number, Greenheck cannot guarantee that the parts you select from the following categories match your unit's original configuration. Parts selected in error will be subject to our standard return policy, which may include re-stocking fees.

    Models

    BSQ
    Picture of BSQ

    Model BSQ is a belt drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and aluminum backward-inclined wheel.

    • 60 to 27,000 cfm
    • Up to 4.0 in. wg.

    :

    AMCA Sound and Air

    :

    EQB
    Picture of EQB

    Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

    • 550 to 26,000 cfm (934 – 44,200 m3/hr)
    • Up to 3 in. wg. (744 Pa).

    :

    UL/cUL Listed for Electrical (UL/cUL 705)

    :

    SQ Centrifugal
    Picture of SQ Centrifugal

    Model SQ is a direct drive square centrifugal inline fan designed for intake, exhaust, return or make-up air applications where space is a major issue. Units feature a galvanized steel housing and backward-inclined wheel.

    • 40 to 5,025 cfm
    • Up to 2.0 in. wg.

    :

    AMCA Sound and Air

    :

    Show All