Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # CSP-A710-VG-QD

    Inline Cabinet Fan, Variable Speed, Model CSP-A710-VG, Vari-Green EC motor, 115V, 1 Ph, 201-737 CFM
    Price
    $1,350.00

    Model CSP inline fans are high performance fans designed for exhaust, supply or return air applications where low sound level are required. Units feature an insulated, galvanized steel housing with a forward-curved wheel and energy efficient, adjustable Vari-Green EC motors.

    • Acoustic insulation absorbs sound for quiet operation
    • Vertical electrical access to eliminate drilling holes
    • Large electrical junction box for easy wiring
    • Adjustable mounting brackets for multiple installation conditions
    • Embossed, galvanized steel housing for rigidity
    • Speed controllable motor
    • Easy access to internal components through access panels
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Galvanized Steel
    • Height:
      14.5 in
    • Weight:
      36 lbs