Close
    Search Options
    Search By
    Customer Service

    GB-540

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    365106
    SHAFT, 1.75X28 2K

    $325.00
    365106
    SHAFT, 1.75X28 2K Shaft $325.00 1
    EA $325.00 Consult Factory
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 1
    EA $1.00 In-Stock 412 on hand
    360093
    BEARING, P2B-SCAH-112

    $203.00
    360093
    BEARING, P2B-SCAH-112 Bearing $203.00 2
    EA $406.00 In-Stock 4 on hand
    834436
    ASSEMBLY, TALL HOODBAND GB-540

    $592.00
    834436
    ASSEMBLY, TALL HOODBAND GB-540 Bands $592.00 1
    EA $592.00 3 Days
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2"

    $1.00
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2" Screw $1.00 1
    EA $1.00 In-Stock 755 on hand
    Must order 2 of 370001 together with 2 of 370029
    370029
    BLOWER ISOLATOR, RED

    $55.00
    370029
    BLOWER ISOLATOR, RED Isolator, Neo $55.00 2
    EA $110.00 In-Stock 21 on hand
    805439
    WHEEL ASSEMBLY/A/GB54

    $3,078.78
    805439
    WHEEL ASSEMBLY/A/GB54 Wheel $3,078.78 1
    EA $3,078.78 In-Stock 2 on hand
    852065
    CLIP, HOOD, GB420-540

    $3.40
    852065
    CLIP, HOOD, GB420-540 Clip $3.40 8
    EA $27.20 In-Stock 50 on hand
    Must order 2 of 370029 together with 2 of 370001
    370001
    ISOLATORS, BLOWER, BLACK 170 LBS.

    $57.00
    370001
    ISOLATORS, BLOWER, BLACK 170 LBS. Isolator, Neo $57.00 2
    EA $114.00 In-Stock 5 on hand
    504611
    HOOD/GB-54

    $724.00
    504611
    HOOD/GB-54 Hood $724.00 1
    EA $724.00 3 Days
    Tall-The 'tall' unit designation does not appear in the unit model number. Shaft length must be measured prior to ordering.
    365072
    SHAFT, 1.75X34.25 2K

    $405.00
    365072
    SHAFT, 1.75X34.25 2K Shaft $405.00 1
    EA $405.00 Consult Factory