Close
    Search Options
    Search By
    Customer Service

    GB-300

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 12 of 12 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365084
    SHAFT, 1X25.5", 2 KEY

    $152.00
    365084
    SHAFT, 1X25.5", 2 KEY Shaft $152.00 1
    EA $152.00 In-Stock 5 on hand
    Shaft 365031 or 365084 must be ordered with wheel 822358 if fan was manufactured prior to 7-1-00.ecn1891
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300

    $840.21
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300 Wheel $840.21 1
    EA $840.21 In-Stock 4 on hand
    503303
    HOOD/CUBE300;GB260,300

    $188.00
    503303
    HOOD/CUBE300;GB260,300 Hood $188.00 1
    EA $188.00 In-Stock 12 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 87 on hand
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2"

    $1.00
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2" Screw $1.00 1
    EA $1.00 In-Stock 747 on hand
    891911
    HOOD CLIP ASSEMBLY

    Pricing not available
    891911
    HOOD CLIP ASSEMBLY Clip Pricing not available 6
    EA Pricing not available Consult Factory
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 1
    EA $1.00 In-Stock 429 on hand
    370029
    BLOWER ISOLATOR, RED

    $55.00
    370029
    BLOWER ISOLATOR, RED Isolator, Neo $55.00 4
    EA $220.00 In-Stock 16 on hand
    365088
    SHAFT, 1X22 1KH

    $541.00
    365088
    SHAFT, 1X22 1KH Shaft $541.00 1
    EA $541.00 In-Stock 3 on hand
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 7 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365884
    SHAFT, 1X26.5 1K1H WC

    $572.00
    365884
    SHAFT, 1X26.5 1K1H WC Shaft $572.00 1
    EA $572.00 In-Stock 2 on hand
    834420
    TALL HOODBAND ALUM GB 260-300

    $608.00
    834420
    TALL HOODBAND ALUM GB 260-300 Bands $608.00 1
    EA $608.00 In-Stock 3 on hand