Close
    Search Options
    Search By
    Customer Service

    GB-30

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering.1980-81 units used 1 1/4 " shaft.
    365084
    SHAFT, 1X25.5", 2 KEY

    $152.00
    365084
    SHAFT, 1X25.5", 2 KEY Shaft $152.00 1
    EA $152.00 In-Stock 5 on hand
    Shaft 365084 or 365031 must be ordered with wheel 822358 if fan was manufactured prior to 7-1-00.ecn1891
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300

    $840.21
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300 Wheel $840.21 1
    EA $840.21 In-Stock 4 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 108 on hand
    370041
    BLOWER SUPPORT, NEOPRENE

    $8.00
    370041
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $8.00 4
    EA $32.00 In-Stock 80 on hand
    1980-81 units used 1 1/4 " shaft..
    365088
    SHAFT, 1X22 1KH

    $541.00
    365088
    SHAFT, 1X22 1KH Shaft $541.00 1
    EA $541.00 In-Stock 3 on hand
    1980-81 units used 1 1/4 " shaft.
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 7 on hand
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering. 1980-81 units used 1 1/4 " shaft.
    365884
    SHAFT, 1X26.5 1K1H WC

    $572.00
    365884
    SHAFT, 1X26.5 1K1H WC Shaft $572.00 1
    EA $572.00 In-Stock 1 on hand