Close
    Search Options
    Search By
    Customer Service

    GB-240

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    370041
    BLOWER SUPPORT, NEOPRENE

    $8.00
    370041
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $8.00 4
    EA $32.00 In-Stock 45 on hand
    TALL
    507003
    Motor Cover, TALL MTR/GB220, 240

    $409.00
    507003
    Motor Cover, TALL MTR/GB220, 240 Cover $409.00 1
    EA $409.00 In-Stock 4 on hand
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 1
    EA $1.00 In-Stock 425 on hand
    811739
    WHEEL ASSEMBLY, AL, CW, DOUBLE EMBOSSED, 1" BORE, CUBE, GB 240

    $500.00
    811739
    WHEEL ASSEMBLY, AL, CW, DOUBLE EMBOSSED, 1" BORE, CUBE, GB 240 Wheel $500.00 1
    EA $500.00 In-Stock 3 on hand
    365021
    BLOWER SHAFT, 1 X 17.5", 2 KEY

    $151.00
    365021
    BLOWER SHAFT, 1 X 17.5", 2 KEY Shaft $151.00 1
    EA $151.00 In-Stock 3 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 79 on hand
    STD
    507002
    COVER,STD MOTOR/GB220,240

    $417.00
    507002
    COVER,STD MOTOR/GB220,240 Cover $417.00 1
    EA $417.00 In-Stock 2 on hand
    370002
    BLOWER SUPPORT, NEOPRENE

    $6.00
    370002
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $6.00 4
    EA $24.00 In-Stock 136 on hand
    891911
    HOOD CLIP ASSEMBLY

    Pricing not available
    891911
    HOOD CLIP ASSEMBLY Clip Pricing not available 6
    EA Pricing not available Consult Factory
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2"

    $1.00
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2" Screw $1.00 1
    EA $1.00 In-Stock 747 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365017
    BLOWER SHAFT, 1 X 20", 2 KEY

    $107.00
    365017
    BLOWER SHAFT, 1 X 20", 2 KEY Shaft $107.00 1
    EA $107.00 In-Stock 3 on hand