Close
    Search Options
    Search By
    Customer Service

    GB-200

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2"

    $1.00
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2" Screw $1.00 1
    EA $1.00 In-Stock 759 on hand
    834386
    HDBND-TL/AL/GB180-200 G180

    $223.00
    834386
    HDBND-TL/AL/GB180-200 G180 Bands $223.00 1
    EA $223.00 In-Stock 3 on hand
    507094
    COVER, MOTOR, GB180,200

    $221.00
    507094
    COVER, MOTOR, GB180,200 Cover $221.00 1
    EA $221.00 In-Stock 2 on hand
    502109
    HOOD/GB180-200

    $100.32
    502109
    HOOD/GB180-200 Hood $100.32 1
    EA $100.32 In-Stock 6 on hand
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 10 on hand
    370041
    BLOWER SUPPORT, NEOPRENE

    $8.00
    370041
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $8.00 4
    EA $32.00 In-Stock 91 on hand
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 62 on hand
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 1
    EA $1.00 In-Stock 323 on hand
    370002
    BLOWER SUPPORT, NEOPRENE

    $6.00
    370002
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $6.00 4
    EA $24.00 In-Stock 153 on hand
    Tall-The 'tall' designation does not appear in the unit Model number. Shaft length must be measured prior to ordering.
    365001
    SHAFT, 0.75X20", 2 KEY

    $55.00
    365001
    SHAFT, 0.75X20", 2 KEY Shaft $55.00 1
    EA $55.00 In-Stock 12 on hand