Close
    Search Options
    Search By
    Customer Service

    GB-18

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 8 of 8 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    365026
    SHAFT, 0.75X16", 2 KEY

    $56.00
    365026
    SHAFT, 0.75X16", 2 KEY Shaft $56.00 1
    EA $56.00 In-Stock 6 on hand
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering.
    365095
    SHAFT, 0.75X18.5", 2 KEY

    $64.00
    365095
    SHAFT, 0.75X18.5", 2 KEY Shaft $64.00 1
    EA $64.00 In-Stock 2 on hand
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 32 on hand
    1" Obsolete - must replace with 3/4 wheel, shaft, bearings and shaft pulleys.
    811457
    WHEEL CW-SGL EMBSD

    Pricing not available
    811457
    WHEEL CW-SGL EMBSD Wheel Pricing not available 1
    EA Pricing not available Consult Factory
    Please contact us or call 1-800-355-5354 to order this replacement part.
    Serial #'s 87E - 87I use 1" bore.
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 72 on hand
    Tall-The 'tall' designation does not appear in the unit model number. Shaft length must be measured prior to ordering. Serial #'s 87E - 87I use 1" bore.
    365431
    SHAFT, 1X19", 2 KEY

    $109.00
    365431
    SHAFT, 1X19", 2 KEY Shaft $109.00 1
    EA $109.00 In-Stock 8 on hand
    370002
    BLOWER SUPPORT, NEOPRENE

    $6.00
    370002
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $6.00 4
    EA $24.00 In-Stock 159 on hand
    Serial #'s 87E - 87I use 1" bore.
    365422
    SHAFT, 1X17", 2 KEY

    $98.00
    365422
    SHAFT, 1X17", 2 KEY Shaft $98.00 1
    EA $98.00 In-Stock 3 on hand