Close
    Search Options
    Search By
    Customer Service

    GB-100

    Use this belt drive centrifugal roof exhaust fan for general clean air applications where the air discharge is downward, toward the roof surface. The GB features a spun aluminum housing..

    • 70 to 44700 cfm
    • Up to 3.25 in. wg.

    Component Parts

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 74 on hand
    823467
    WHEEL ASSEMBLY 10/A/CUBE/GB-101

    Pricing not available
    823467
    WHEEL ASSEMBLY 10/A/CUBE/GB-101 Wheel
    This part is now obsolete.

    Replaced with

    877578
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 10X4.2"

    $392.00
    877578
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 10X4.2" Wheel $392.00 1
    EA $392.00 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    506342
    MOTOR COVER/GB70-90

    Pricing not available
    506342
    MOTOR COVER/GB70-90 Cover Pricing not available 1
    EA Pricing not available Consult Factory
    Please contact us or call 1-800-355-5354 to order this replacement part.
    365063
    SHAFT, 0.75X13.5", 2 KEY

    $53.00
    365063
    SHAFT, 0.75X13.5", 2 KEY Shaft $53.00 1
    EA $53.00 In-Stock 9 on hand
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2"

    $1.00
    415014
    SCREW, SHEET METAL, SS, TYPE A ,#10X1/2" Screw $1.00 1
    EA $1.00 In-Stock 755 on hand
    Tall-The tall unit designation does not appear in the unit model number. Shaft length must be measured prior to ordering
    365026
    SHAFT, 0.75X16", 2 KEY

    $56.00
    365026
    SHAFT, 0.75X16", 2 KEY Shaft $56.00 1
    EA $56.00 In-Stock 5 on hand
    370002
    BLOWER SUPPORT, NEOPRENE

    $6.00
    370002
    BLOWER SUPPORT, NEOPRENE Isolator, Neo $6.00 3
    EA $18.00 In-Stock 135 on hand
    360422
    BEARING, FHPMRZ204-12-SP1

    $60.00
    360422
    BEARING, FHPMRZ204-12-SP1 Bearing $60.00 2
    EA $120.00 In-Stock 158 on hand
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 1
    EA $1.00 In-Stock 349 on hand