Close
    Search Options
    Search By
    Customer Service

    EQB-30

    Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

    • 550 to 26,000 cfm (934 – 44,200 m3/hr)
    • Up to 3 in. wg. (744 Pa).

    Component Parts

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    360311
    BEARING, P2B-SCAH-104S

    $118.32
    360311
    BEARING, P2B-SCAH-104S Bearing $118.32 2
    EA $236.64 In-Stock 59 on hand
    Stainless steel shaft
    367730
    SHAFT 1.25X32.5, 2K 316 SS

    $1,164.00
    367730
    SHAFT 1.25X32.5, 2K 316 SS Shaft $1,164.00 1
    EA $1,164.00 Consult Factory
    Stainless steel shaft key-2 needed
    454864
    SHAFT KEY, .25X.25X1.50 SS316

    $6.00
    454864
    SHAFT KEY, .25X.25X1.50 SS316 Key $6.00 2
    EA $12.00 Consult Factory
    871559
    EQB-30 WHEEL - PAINTED

    $495.00
    871559
    EQB-30 WHEEL - PAINTED Wheel $495.00 1
    EA $495.00 Consult Factory
    Steel shaft key-2 needed
    450033
    KEY, SHAFT, 0.25X0.25X1.5"

    $17.00
    450033
    KEY, SHAFT, 0.25X0.25X1.5" Key $17.00 2
    EA $34.00 In-Stock 132 on hand
    Standard shaft-steel
    367729
    SHAFT 1.25X32.5, 2K 1018

    $277.00
    367729
    SHAFT 1.25X32.5, 2K 1018 Shaft $277.00 1
    EA $277.00 Consult Factory