Close
    Search Options
    Search By
    Customer Service

    EQB-18

    Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

    • 550 to 26,000 cfm (934 – 44,200 m3/hr)
    • Up to 3 in. wg. (744 Pa).

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 96 on hand
    Steel shaft key, 2 needed
    450033
    KEY, SHAFT, 0.25X0.25X1.5"

    $2.04
    450033
    KEY, SHAFT, 0.25X0.25X1.5" Key $2.04 2
    EA $4.08 In-Stock 74 on hand
    Stainless Steel shaft key-2 needed
    454864
    SHAFT KEY, .25X.25X1.50 SS316

    $6.00
    454864
    SHAFT KEY, .25X.25X1.50 SS316 Key $6.00 2
    EA $12.00 Consult Factory
    Stainless steel shaft
    365620
    SHAFT, SS 1X20 .75 2K

    $817.00
    365620
    SHAFT, SS 1X20 .75 2K Shaft $817.00 1
    EA $817.00 Consult Factory