Close
    Search Options
    Search By
    Customer Service

    EQB-12

    Model EQB is ideal when clean air, quiet and economical operation is required. The unique octagonal housing of formed galvanized steel panels provides exceptional structural strength at a significantly lower cost.

    • 550 to 26,000 cfm (934 – 44,200 m3/hr)
    • Up to 3 in. wg. (744 Pa).

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 78 on hand
    Stainless steel shaft
    366011
    SHAFT, BLOWER, 3/4 X 17 INCH

    $449.00
    366011
    SHAFT, BLOWER, 3/4 X 17 INCH Shaft $449.00 1
    EA $449.00 In-Stock 3 on hand
    Standard shaft-steel
    365986
    SHAFT, 0.75X16.5", 2 KEY

    $67.00
    365986
    SHAFT, 0.75X16.5", 2 KEY Shaft $67.00 1
    EA $67.00 In-Stock 2 on hand
    Shaft key, 2 needed. Used on both standard and stainless shaft.
    450034
    KEY, SHAFT, 0.187 X 0.187 X 1.5"

    $1.02
    450034
    KEY, SHAFT, 0.187 X 0.187 X 1.5" Key $1.02 2
    EA $2.04 In-Stock 330 on hand