Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # N1TS-4

    Disconnect Switch, NEMA-1, 2 Pole, Single Throw, Up to 2HP, 200/277V, Single Phase
    Price
    $24.00

    NEMA-1 rated disconnect switch provides positive electrical shutoff and safety. Disconnect switches are a recommended and necessary safety feature for every fan. Mounted directly on the fan, within sight and reach, disconnect switches provide the best protection against accidental startup during service or inspection.

    • Shipping Type:
      Parcel
    • Lead Time:
      In-Stock 2 on hand
    • Unit Of Measure:
      EA
    California Residents - Prop 65 Warning

    Specifications

    • Height:
      2.5 in
    • Length:
      4 in
    • Weight:
      0.8 lbs
    • Width:
      2.5 in