Close
    Search Options
    Search By
    Customer Service

    CWB-300HP

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    822357
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300HP

    $858.72
    822357
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300HP Wheel $858.72 1
    EA $858.72 In-Stock 2 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 96 on hand
    365884
    SHAFT, 1X26.5 1K1H WC

    $572.00
    365884
    SHAFT, 1X26.5 1K1H WC Shaft $572.00 1
    EA $572.00 In-Stock 3 on hand
    Tall-The 'tall' unit designation does not appear in the unit model number, shaft length must be measured before ordering
    365980
    SHFT 1X28 2K

    Pricing not available
    365980
    SHFT 1X28 2K Shaft
    This part is now obsolete.

    Replaced with

    365736
    SHAFT, 1X28", 2 KEY

    $160.00
    365736
    SHAFT, 1X28", 2 KEY Shaft $160.00 1
    EA $160.00 In-Stock 1 on hand
    All of the above components are required to replace your part, although each may be ordered individually.