Close
    Search Options
    Search By
    Customer Service

    CWB-220HP

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    806168
    WHEEL ASSEMBLY, AL, CW, 1" BORE, BSQ-CUBE HP24

    $458.00
    806168
    WHEEL ASSEMBLY, AL, CW, 1" BORE, BSQ-CUBE HP24 Wheel $458.00 1
    EA $458.00 In-Stock 3 on hand
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 78 on hand
    Tall-The 'tall' unit designation does not appear in the unit model number, shaft length must be measured before ordering
    365084
    SHAFT, 1X25.5", 2 KEY

    $152.00
    365084
    SHAFT, 1X25.5", 2 KEY Shaft $152.00 1
    EA $152.00 In-Stock 4 on hand
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 5 on hand