Close
    Search Options
    Search By
    Customer Service

    CWB-160

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    811893
    WHEEL, SGL EMBOSSED 3/4IN/A/CUBE,GB-160

    Pricing not available
    811893
    WHEEL, SGL EMBOSSED 3/4IN/A/CUBE,GB-160 Wheel
    This part is now obsolete.

    Replaced with

    877227
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 16X5.1"

    $337.00
    877227
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 16X5.1" Wheel $337.00 1
    EA $337.00 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 68 on hand
    Tall-The 'tall' unit designation does not appear in the unit model number, shaft length must be measured before ordering
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 8 on hand
    365041
    SHAFT, 0.75X14.5", 2 KEY

    $58.00
    365041
    SHAFT, 0.75X14.5", 2 KEY Shaft $58.00 1
    EA $58.00 In-Stock 4 on hand