Close
    Search Options
    Search By
    Customer Service

    CWB-131

    The CWB is a belt drive fan for wall-mounted applications exhausting air away from the mounting surface. Units feature a spun aluminum housing and round mounting base.

    • 375 to 12450 cfm
    • Up to 2.75 in. wg.

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 32 on hand
    365041
    SHAFT, 0.75X14.5", 2 KEY

    $58.00
    365041
    SHAFT, 0.75X14.5", 2 KEY Shaft $58.00 1
    EA $58.00 In-Stock 4 on hand
    Tall-The 'tall' designation does not appear in the unit model number, shaft length must be measured before ordering
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 9 on hand
    811495
    WHEEL CW-SGL EMBSD/A/GB130 3/4IN BORE

    Pricing not available
    811495
    WHEEL CW-SGL EMBSD/A/GB130 3/4IN BORE Wheel
    This part is now obsolete.

    Replaced with

    877447
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 12X4.1"

    $547.65
    877447
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 12X4.1" Wheel $547.65 1
    EA $547.65 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.