Close
    Search Options
    Search By
    Customer Service

    CUBE-30HP

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365084
    SHAFT, 1X25.5", 2 KEY

    $152.00
    365084
    SHAFT, 1X25.5", 2 KEY Shaft $152.00 1
    EA $152.00 In-Stock 5 on hand
    Shaft 365084 or 365736 is required when ordering wheel due to engineering change 1891.
    822357
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300HP

    $858.72
    822357
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300HP Wheel $858.72 1
    EA $858.72 In-Stock 6 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 108 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365884
    SHAFT, 1X26.5 1K1H WC

    $572.00
    365884
    SHAFT, 1X26.5 1K1H WC Shaft $572.00 1
    EA $572.00 In-Stock 1 on hand
    Tall -The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365736
    SHAFT, 1X28", 2 KEY

    $160.00
    365736
    SHAFT, 1X28", 2 KEY Shaft $160.00 1
    EA $160.00 In-Stock 2 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365104
    SHAFT, 1X28.5 1KH

    $240.00
    365104
    SHAFT, 1X28.5 1KH Shaft $240.00 1
    EA $240.00 Consult Factory