Close
    Search Options
    Search By
    Customer Service

    CUBE-30

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 7 of 7 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    (Tall) 1980-81 Units used 1 1/4" Shaft. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365084
    SHAFT, 1X25.5", 2 KEY

    $152.00
    365084
    SHAFT, 1X25.5", 2 KEY Shaft $152.00 1
    EA $152.00 In-Stock 5 on hand
    Shaft 365084 or 365031 is required with wheel 822358 for fans manufactured prior to 7-01-00 ecn 1891
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300

    $840.21
    822358
    WHEEL ASSEMBLY, AL, 1" BORE, GB/CUBE300 Wheel $840.21 1
    EA $840.21 In-Stock 4 on hand
    (Teflon) shaft 365084 or 365031 is required with wheel 8822361 for fans manufactured prior to 7-01-00 ecn 1891
    822361
    WHEEL TEFLON 30IN/A/GB/CUBE300

    $1,800.00
    822361
    WHEEL TEFLON 30IN/A/GB/CUBE300 Wheel $1,800.00 1
    EA $1,800.00 15 Days
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 181 on hand
    1980-81 Units used 1 1/4" Shaft. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365088
    SHAFT, 1X22 1KH

    $541.00
    365088
    SHAFT, 1X22 1KH Shaft $541.00 1
    EA $541.00 In-Stock 3 on hand
    (Tall) 1980-81 Units used 1 1/4" Shaft. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 6 on hand
    (Tall) 1980-81 Units used 1 1/4" Shaft. The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365884
    SHAFT, 1X26.5 1K1H WC

    $572.00
    365884
    SHAFT, 1X26.5 1K1H WC Shaft $572.00 1
    EA $572.00 In-Stock 2 on hand