Close
    Search Options
    Search By
    Customer Service

    CUBE-24HP

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 96 on hand
    (Tall) Units built thru 87F use 3/4". The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365100
    SHAFT, .75X24 2K

    $116.00
    365100
    SHAFT, .75X24 2K Shaft $116.00 1
    EA $116.00 In-Stock 6 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 68 on hand
    Manufactured 1979 thru 1989
    806168
    WHEEL ASSEMBLY, AL, CW, 1" BORE, BSQ-CUBE HP24

    $458.00
    806168
    WHEEL ASSEMBLY, AL, CW, 1" BORE, BSQ-CUBE HP24 Wheel $458.00 1
    EA $458.00 In-Stock 3 on hand
    Units built thru 87F use 3/4". The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365099
    SHAFT, .75X21 2K

    $113.00
    365099
    SHAFT, .75X21 2K Shaft $113.00 1
    EA $113.00 In-Stock 2 on hand
    Units built thru 87F use 3/4"
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 6 on hand