Close
    Search Options
    Search By
    Customer Service

    CUBE-240

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 11 of 11 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    811739
    WHEEL ASSEMBLY, AL, CW, DOUBLE EMBOSSED, 1" BORE, CUBE, GB 240

    $500.00
    811739
    WHEEL ASSEMBLY, AL, CW, DOUBLE EMBOSSED, 1" BORE, CUBE, GB 240 Wheel $500.00 1
    EA $500.00 In-Stock 3 on hand
    503302
    COVER, HOOD, CUBE240

    $130.00
    503302
    COVER, HOOD, CUBE240 Hood $130.00 1
    EA $130.00 In-Stock 7 on hand
    Teflon
    820219
    WHEEL DBL EMB1IN/A/NONSTICK C 220-240

    $1,713.00
    820219
    WHEEL DBL EMB1IN/A/NONSTICK C 220-240 Wheel $1,713.00 1
    EA $1,713.00 3 Days
    STD
    834492
    ASSEMBLY, HOODBAND CWB/CUBE-220/240/HP

    $239.25
    834492
    ASSEMBLY, HOODBAND CWB/CUBE-220/240/HP Bands $239.25 1
    EA $239.25 3 Days
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360100
    BEARING, 055106, 1.00"

    $87.00
    360100
    BEARING, 055106, 1.00" Bearing $87.00 2
    EA $174.00 In-Stock 96 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365020
    SHAFT, 1X18.5", 2 KEY

    $106.00
    365020
    SHAFT, 1X18.5", 2 KEY Shaft $106.00 1
    EA $106.00 In-Stock 5 on hand
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2

    $1.00
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2 Nut $1.00 4
    EA $4.00 In-Stock 415 on hand
    Tall
    834493
    HOODBAND TL/A/CWB/CUBE240

    $294.36
    834493
    HOODBAND TL/A/CWB/CUBE240 Bands $294.36 1
    EA $294.36 In-Stock 2 on hand
    851396
    HINGE/CAB KIT CUBE220-240

    Pricing not available
    851396
    HINGE/CAB KIT CUBE220-240 Hinge
    This part is now obsolete.

    Replaced with

    853442
    Hinge Curb Kit with Cables, For use with Model CUBE 240

    $484.77
    853442
    Hinge Curb Kit with Cables, For use with Model CUBE 240 Hinge $484.77 1
    EA $484.77 In-Stock 2 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 4
    EA $4.00 In-Stock 75 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365031
    SHAFT, 1X22", 2 KEY

    $124.00
    365031
    SHAFT, 1X22", 2 KEY Shaft $124.00 1
    EA $124.00 In-Stock 6 on hand