Close
    Search Options
    Search By
    Customer Service

    CUBE-21HP

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 4 of 4 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Units built thru 87F use 3/4". The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365095
    SHAFT, 0.75X18.5", 2 KEY

    $64.00
    365095
    SHAFT, 0.75X18.5", 2 KEY Shaft $64.00 1
    EA $64.00 In-Stock 3 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 74 on hand
    805393
    WHEEL ASSEMBLY/CUBE21-HP 3/4BORE

    Pricing not available
    805393
    WHEEL ASSEMBLY/CUBE21-HP 3/4BORE Wheel
    This part is now obsolete.

    Replaced with

    876497
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 20X5.5"

    $722.59
    876497
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 20X5.5" Wheel $722.59 1
    EA $722.59 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    (Tall) Units built thru 87F use 3/4". The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365094
    SHAFT, .75X22 2K

    $113.00
    365094
    SHAFT, .75X22 2K Shaft $113.00 1
    EA $113.00 3 Days