Close
    Search Options
    Search By
    Customer Service

    CUBE-160

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 10 of 10 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Teflon
    820213
    WHEEL-SGL EMB TEFLON 3/4IN/GB-160

    Pricing not available
    820213
    WHEEL-SGL EMB TEFLON 3/4IN/GB-160 Wheel
    This part is now obsolete.

    Replaced with

    877222
    NON STICK WHEEL

    $866.00
    877222
    NON STICK WHEEL Wheel $866.00 1
    EA $866.00 15 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2

    $1.00
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2 Nut $1.00 4
    EA $4.00 In-Stock 415 on hand
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 4
    EA $4.00 In-Stock 75 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 30 on hand
    503719
    COVER, HOOD, C-140-160

    $102.00
    503719
    COVER, HOOD, C-140-160 Hood $102.00 1
    EA $102.00 In-Stock 9 on hand
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203

    $108.00
    851018
    Hinge Curb Kit with Cables, For use with Models CUBE 099-200, CUE 060-200, GB 071-200 and G 060-203 Roof Curbs $108.00 1
    EA $108.00 In-Stock 23 on hand
    834491
    HOODBAND ASSEMBLY, TALL, AL, CUE140,160, CUBE140, 160/HP

    $207.57
    834491
    HOODBAND ASSEMBLY, TALL, AL, CUE140,160, CUBE140, 160/HP Bands $207.57 1
    EA $207.57 In-Stock 1 on hand
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365041
    SHAFT, 0.75X14.5", 2 KEY

    $58.00
    365041
    SHAFT, 0.75X14.5", 2 KEY Shaft $58.00 1
    EA $58.00 In-Stock 4 on hand
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 8 on hand
    811893
    WHEEL, SGL EMBOSSED 3/4IN/A/CUBE,GB-160

    Pricing not available
    811893
    WHEEL, SGL EMBOSSED 3/4IN/A/CUBE,GB-160 Wheel
    This part is now obsolete.

    Replaced with

    877227
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 16X5.1"

    $337.00
    877227
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 16X5.1" Wheel $337.00 1
    EA $337.00 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.