Close
    Search Options
    Search By
    Customer Service

    CUBE-100

    Use this belt drive centrifugal roof or wall mounted fan for exhausting contaminated or grease laden air. With a single piece, continuously welded, spun aluminum housing, exhaust air is discharged away from the mounting surface.

    • 180 to 30,000 cfm
    • Up to 5.0 in. wg.

    Component Parts

    Search: 
    Showing 1 to 9 of 9 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365030
    SHAFT, 0.75X13", 2 KEY

    $51.00
    365030
    SHAFT, 0.75X13", 2 KEY Shaft $51.00 1
    EA $51.00 In-Stock 4 on hand
    1-1/4 Bearings for units built as of 4-1-97. Not interchangable with 360101.
    360099
    BEARING, 055104, 0.75"

    $85.00
    360099
    BEARING, 055104, 0.75" Bearing $85.00 2
    EA $170.00 In-Stock 74 on hand
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8"

    $1.00
    415729
    SCREW, MACHINE, SS, 1/4-20X5/8" Screw $1.00 4
    EA $4.00 In-Stock 228 on hand
    Tall
    834482
    HOODBAND TL/A/CW/CUE/CWB/CUBE98-130

    $192.06
    834482
    HOODBAND TL/A/CW/CUE/CWB/CUBE98-130 Bands $192.06 1
    EA $192.06 In-Stock 2 on hand
    823467
    WHEEL ASSEMBLY 10/A/CUBE/GB-101

    Pricing not available
    823467
    WHEEL ASSEMBLY 10/A/CUBE/GB-101 Wheel
    This part is now obsolete.

    Replaced with

    877578
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 10X4.2"

    $392.00
    877578
    WHEEL ASSEMBLY, AL, CW, W/ 3/4" QT BUSHING, 10X4.2" Wheel $392.00 1
    EA $392.00 5 Days
    All of the above components are required to replace your part, although each may be ordered individually.
    Tall - The "T" (tall) designation does not appear in the unit model number, shaft length must be measured prior to ordering replacement shaft.
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY

    $54.00
    365025
    BLOWER SHAFT, 0.75 X 17", 2 KEY Shaft $54.00 1
    EA $54.00 In-Stock 12 on hand
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2

    $1.00
    415244
    NUT, U, 1/4-20, BLACK, GRADE 2 Nut $1.00 4
    EA $4.00 In-Stock 317 on hand
    834481
    HOODBAND ASSMBLY/A/CW/CUE/CWB/CUBE98-130

    $183.92
    834481
    HOODBAND ASSMBLY/A/CW/CUE/CWB/CUBE98-130 Bands $183.92 1
    EA $183.92 3 Days
    503578
    COVER, HOOD, C-100-120

    $92.14
    503578
    COVER, HOOD, C-100-120 Hood $92.14 1
    EA $92.14 In-Stock 22 on hand