Close
    Search Options
    Search By
    Customer Service

    CSP-A700

    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    • Fan sizes from 70 to 3778 cfm
    • Up to 1.0 in. wg

    Component Parts

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    304970
    MOTOR, FASCO MOTORS GROUP, 7190-2773 PIEDRAS, 149 Watts, 1100RPM, 115V, 60HZ, 1PH

    Pricing not available
    304970
    MOTOR, FASCO MOTORS GROUP, 7190-2773 PIEDRAS, 149 Watts, 1100RPM, 115V, 60HZ, 1PH Motor
    This part is now obsolete.

    Replaced with

    318873
    MOTOR, CHIKEE, 106 Watts, 1100RPM, 115V, 60HZ, 1PH

    $247.50
    318873
    MOTOR, CHIKEE, 106 Watts, 1100RPM, 115V, 60HZ, 1PH Motor $247.50 1
    EA $247.50 In-Stock 82 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    335666
    WHEEL,PLASTIC,7.61X5.625,

    $47.00
    335666
    WHEEL,PLASTIC,7.61X5.625, Wheel $47.00 1
    EA $47.00 In-Stock 3 on hand
    3/8 in Bore, need 2 per unit
    335493
    WHEEL, GALVENIZED, CCW, 3/8" BORE, SP/CSP A700

    $174.00
    335493
    WHEEL, GALVENIZED, CCW, 3/8" BORE, SP/CSP A700 Wheel $174.00 2
    EA $348.00 In-Stock 9 on hand
    Also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 465 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 81 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 80 on hand