Close
    Search Options
    Search By
    Customer Service

    CSP-A390

    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    • Fan sizes from 70 to 3778 cfm
    • Up to 1.0 in. wg

    Component Parts

    Search: 
    Showing 1 to 5 of 5 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1336 on hand
    304842
    MOTOR, MCMILLAN ELECTRIC COMPANY, A0810B3214, 57.2|49 Watts, 1300RPM, 115V, 50/60HZ, 1PH

    $230.00
    304842
    MOTOR, MCMILLAN ELECTRIC COMPANY, A0810B3214, 57.2|49 Watts, 1300RPM, 115V, 50/60HZ, 1PH Motor $230.00 1
    EA $230.00 In-Stock 46 on hand
    also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 210 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    3/8 in Bore
    335290
    WHEEL, PLASTIC, 3/8" BORE

    $32.00
    335290
    WHEEL, PLASTIC, 3/8" BORE Wheel $32.00 1
    EA $32.00 In-Stock 23 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 75 on hand