Close
    Search Options
    Search By
    Customer Service

    CSP-A158

    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    • Fan sizes from 70 to 3778 cfm
    • Up to 1.0 in. wg

    Component Parts

    Search: 
    Showing 1 to 6 of 6 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    Also requires 370108 and 370109 to make 1 shock mount. Need 4 shock mounts per unit.
    455433
    FERRUL, BRASS

    Pricing not available
    455433
    FERRUL, BRASS Other
    This part is now obsolete.

    Replaced with

    468207
    FASTENER,PLASTIC HEX NIT SP-B

    $1.00
    468207
    FASTENER,PLASTIC HEX NIT SP-B SP/CSP Hardware $1.00 1
    EA $1.00 In-Stock 210 on hand
    All of the above components are required to replace your part, although each may be ordered individually.
    Requires adapter p/n 382861
    309133
    MOTOR, MCMILLAN ELECTRIC COMPANY, D0824B3755, 348 Watts, 1600RPM, 115V, 60HZ, 1PH

    $341.00
    309133
    MOTOR, MCMILLAN ELECTRIC COMPANY, D0824B3755, 348 Watts, 1600RPM, 115V, 60HZ, 1PH Motor $341.00 1
    EA $341.00 In-Stock 37 on hand
    Also requires 370109 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM

    $1.00
    370108
    SHOCK MOUNT BUSHING, 60DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 1336 on hand
    CCW Rotation 1/2 in Bore
    335123
    WHEEL, GALVENIZED, CCW, 1/2" BORE, SP/CSP-252,265

    $161.00
    335123
    WHEEL, GALVENIZED, CCW, 1/2" BORE, SP/CSP-252,265 Wheel $161.00 1
    EA $161.00 In-Stock 6 on hand
    Required with motor 309133
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG

    $24.14
    382861
    ADAPTER, FEMALE AMP TO 2 BLADE PLUG Electrical, Other $24.14 1
    EA $24.14 In-Stock 292 on hand
    Also requires 370108 and 455433 to make 1 shock mount. Need 4 shock mounts per unit.
    370109
    SHOCK MOUNT RING, 60 DUR EPDM

    $1.00
    370109
    SHOCK MOUNT RING, 60 DUR EPDM Isolator, Other $1.00 4
    EA $4.00 In-Stock 75 on hand