Close
    Search Options
    Search By
    Customer Service

    CSP-A1410

    A direct drive, inline-mounted fan designed for exhaust, supply or return air applications where low sound levels are desired. The unit features an insulated, galvanized steel housing with a forward-curved centrifugal wheel. Ideal applications for this model are clean air including intake, exhaust, return or make-up air.

    • Fan sizes from 70 to 3778 cfm
    • Up to 1.0 in. wg

    Component Parts

    Search: 
    Showing 1 to 2 of 2 entries
    Part Description Part # Part Name Part Category Unit Price Quantity UOM Unit Subtotal Lead Time
    1/2 in Bore. Need 2 per unit
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE

    $38.00
    335304
    WHEEL, PLASTIC, CW, 1/2" BORE Wheel $38.00 2
    EA $76.00 In-Stock 52 on hand
    302490
    MOTOR, RBC GENTEQ (FASCO), 7124-1796, 373 Watts, 1450RPM, 115V, 50HZ, 1PH

    Pricing not available
    302490
    MOTOR, RBC GENTEQ (FASCO), 7124-1796, 373 Watts, 1450RPM, 115V, 50HZ, 1PH Motor
    This part is now obsolete.

    Replaced with

    310194
    MOTOR, CHIKEE, CK48HB18JF02F, 0.333HP, 1625RPM, 115V, 60HZ, 1PH

    $296.00
    310194
    MOTOR, CHIKEE, CK48HB18JF02F, 0.333HP, 1625RPM, 115V, 60HZ, 1PH Motor $296.00 1
    EA $296.00 In-Stock 1 on hand
    All of the above components are required to replace your part, although each may be ordered individually.