We're currently experiencing issues with our online chat. Please call 1-800-355-5354 or email parts@greenheck.com for assistance (M-F, 7AM-5PM CST).

Close
    Search Options
    Search By
    Customer Service

    Greenheck Part # CUE-099-VG4G-QD

    Centrifugal Upblast Exhaust Fan, Variable Speed, Model CUE-099, Direct Drive, Vari-Green EC motor, 1/4HP, 115/208-230V, 1Ph, 376-1260 CFM
    Price
    $1,678.00

    Model CUE is a direct drive exhaust fan specifically designed for roof or sidewall mounted applications discharging the air directly upward, away from the roof or wall surface. The fans feature a one piece windband continuously welded to curb cap and double studded isolators for true vibration isolation.

    • Windband is continually welded to the curb cap and drain trough for leakproof construction
    • Centrifugal wheel provides high-efficiency and minimal sound
    • One-piece aluminum windband with rolled bead provides extra rigidity
    • Cooling fins located on top of fan wheel draw outside air through a large breather tube directly into the motor compartment extending motor life
    • Energy-efficient, speed controllable, Vari-greenĀ® motor
    • Wall or roof mountable
    • Shipping Type:
      Freight
    • Lead Time:
      Consult Factory
    California Residents - Prop 65 Warning

    Specifications

    • Housing Material:
      Spun Aluminum
    • Motor Insulation:
      B
    • Motor Phase:
      1
    • Motor Type:
      BrushlessDC
    • Thermal Protection:
      Auto
    • Motor Enclosure:
      n/a
    • Height:
      28.25 in